Skip to main content
16-Channel T1/E1/J1 Short Haul LIU

Package Information

CAD Model: View CAD Model
Pkg. Type: CABGA
Pkg. Code: BFG484
Lead Count (#): 484
Pkg. Dimensions (mm): 19.0 x 19.0 x 1.76
Pitch (mm): 0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 484
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 750
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e1 SnAgCu
Temp. Range (°C) -40 to 85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN, UNITED STATES
Length (mm) 19
MOQ 750
Pitch (mm) 0.8
Pkg. Dimensions (mm) 19.0 x 19.0 x 1.76
Pkg. Type CABGA
Price (USD) $82.01139
Published No
Reel Size (in) 13
Tape & Reel Yes
Thickness (mm) 1.76
Width (mm) 19

Description

16-Channel T1/E1/J1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.