| CAD Model: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | BBG416 |
| Lead Count (#): | 416 |
| Pkg. Dimensions (mm): | 27.0 x 27.0 x 2.23 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 416 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN, UNITED STATES |
| Function | LIU |
| Hitless Protection | Yes |
| Host Modes | Yes |
| LOS Level | Programmable |
| Length (mm) | 27 |
| Line Rate | E1 |
| MOQ | 40 |
| Package Area (mm²) | 729 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 27.0 x 27.0 x 2.23 |
| Pkg. Type | PBGA |
| Ports (#) | 16 |
| Price (USD) | $92.898 |
| Published | No |
| Qty. per Carrier (#) | 40 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Short/Long Haul | Short haul |
| Tape & Reel | No |
| Thickness (mm) | 2.23 |
| Width (mm) | 27 |
The 82P2816A is a 16 (+1)-channel T1/E1/J1 short haul line interface unit. This device has an integrated adaptive equalizer, performs clock data recovery, line decoding/encoding, and has one jitter attenuator. Optimized to be used in LAN, WAN, routers, wireless base stations, gateways, etc.