| CAD Model: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | BBG256 |
| Lead Count (#): | 256 |
| Pkg. Dimensions (mm): | 17.0 x 17.0 x 1.76 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 256 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | -40 to 85°C |
| Assembly Location | PHILIPPINES |
| Wafer Fab Location | TAIWAN |
| Function | Transceiver |
| Hitless Protection | Yes |
| Host Modes | Yes |
| LOS Level | Programmable |
| Length (mm) | 17 |
| Line Rate | E1, T1, J1 |
| MOQ | 100 |
| Package Area (mm²) | 289 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 17.0 x 17.0 x 1.76 |
| Pkg. Type | PBGA |
| Ports (#) | 8 |
| Price (USD) | $127.141 |
| Qty. per Carrier (#) | 90 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Short/Long Haul | Short/Long haul |
| Tape & Reel | No |
| Thickness (mm) | 1.76 |
| Width (mm) | 17 |
8-Channel T1/E1/J1 Transceiver (Line Interface Unit + Framer) with clock recovery and SSM support, optimized for telecommunication applications such as Central Office, PABX, Wireless Base Stations, T1/E1/J1 ATM Gateways, Multiplexers, LAN/WAN Routers, SONET/SDH Add/Drop Equipment