Skip to main content
Renesas Electronics Corporation
2 Channel T1 / J1 / E1 Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PKG100
Lead Count (#):100
Pkg. Dimensions (mm):20.0 x 14.0 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
FunctionTransceiver
Hitless ProtectionYes
Host ModesYes
LOS LevelProgrammable
Length (mm)20
Line RateE1, T1, J1
MOQ105
Package Area (mm²)280
Pitch (mm)0.65
Pkg. Dimensions (mm)20.0 x 14.0 x 1.4
Pkg. TypeTQFP
Ports (#)2
Price (USD)$47.27171
Qty. per Carrier (#)72
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Short/Long HaulShort/Long haul
Tape & ReelNo
Thickness (mm)1.4
Width (mm)14

Description

2-Channel T1/E1/J1 Transceiver (Line Interface Unit + Framer) with clock recovery and SSM support, optimized for telecommunication applications such as Central Office, PABX, Wireless Base Stations, T1/E1/J1 ATM Gateways, Multiplexers, LAN/WAN Routers, SONET/SDH Add/Drop Equipment