Skip to main content
Renesas Electronics Corporation
CMOS Bus Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FBT
Lead Count (#):20
Pkg. Dimensions (mm):24.6 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ38
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced FeaturesCompatible with Bipolar 8288, Performance Compatible with: 80C86/80C88 (5MHz/8MHz), 80186/80188 (6MHz/8MHz), 8086/8088 (5MHz/8MHz), 8089
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)24.6
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)24.6 x 7.3 x 0.00
Qualification LevelQML Class Q (military)
RatingMIL-STD-883
Width (mm)7.3

Description

The Intersil 82C88 is a high performance CMOS Bus Controller manufactured using a self-aligned silicon gate CMOS process (Scaled SAJI IV). The 82C88 provides the control and command timing signals for 80C86, 80C88, 8086, 8088, 8089, 80186, and 80188 based systems. The high output drive capability of the 82C88 eliminates the need for additional bus drivers. Static CMOS circuit design insures low operating power. The Intersil advanced SAJI process results in performance equal to or greater than existing equivalent products at a significant power savings.