Skip to main content
Renesas Electronics Corporation
CMOS Clock Generator Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EWZ
Lead Count (#):18
Pkg. Dimensions (mm):22.9 x 6.6 x 3.94
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypePDIP
Lead Count (#)18
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)22.9 x 6.6 x 3.94
Pitch (mm)2.5
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ1600
Temp. Range (°C)0 to +70°C
CAGE code34371
Advanced FeaturesGenerates the System Clock For CMOS or NMOS Microprocessors, Up to 25MHz Operation, Uses a Parallel Mode Crystal Circuit or External Frequency Source, Provides Ready Synchronization
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)22.9
PROTO Availability?No
Qualification LevelQML Class Q (military)
RatingMIL-STD-883
Thickness (mm)3.94
Width (mm)6.6

Description

The Intersil 82C84A is a high performance CMOS Clock Generatordriver which is designed to service the requirements of both CMOS and NMOS microprocessors such as the 80C86, 80C88, 8086 and the 8088. The chip contains a crystal controlled oscillator, a divide-bythree counter and complete "Ready" synchronization and reset logic. Static CMOS circuit design permits operation with an external frequency source from DC to 25MHz. Crystal controlled operation to 25MHz is guaranteed with the use of a parallel, fundamental mode crystal and two small load capacitors. All inputs (except X1 and RES) are TTL compatible over temperature and voltage ranges. Power consumption is a fraction of that of the equivalent bipolar circuits. This speed-power characteristic of CMOS permits the designer to custom tailor his system design with respect to power and/or speed requirements.