| CAD Model: | View CAD Model |
| Pkg. Type: | PDIP |
| Pkg. Code: | EWP |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 35.6 x 14.0 x 4.06 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (CP82C59AZ) | Download |
| Pkg. Type | PDIP |
| Lead Count (#) | 28 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pkg. Dimensions (mm) | 35.6 x 14.0 x 4.06 |
| Pitch (mm) | 2.5 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| MOQ | 1144 |
| Temp. Range (°C) | 0 to +70°C |
| CAGE code | 34371 |
| Assembly Location | MALAYSIA, TAIWAN, PHILIPPINES |
| Wafer Fab Location | USA |
| Advanced Features | 12.5MHz, 8MHz and 5MHz Versions Available, High Speed |
| Die Sale Availability? | No |
| Flow | Harsh Environment & MIL-STD-883 |
| Length (mm) | 35.6 |
| PROTO Availability? | No |
| Price (USD) | $11.86537 |
| Qualification Level | QML Class V (space) |
| Rating | MIL-STD-883 |
| Thickness (mm) | 4.06 |
| Width (mm) | 14 |
The Intersil 82C59A is a high performance CMOS Priority Interrupt Controller manufactured using an advanced 2µm CMOS process. The 82C59A is designed to relieve the system CPU from the task of polling in a multilevel priority system. The High-Speed and industry standard configuration of the 82C59A make it compatible with microprocessors such as 80C286, 80286, 80C86/88, 8086/88, 8080/85 and NSC800. The 82C59A can handle up to eight vectored priority interrupting sources and is cascadable to 64 without additional circuitry. Individual interrupting sources can be masked or prioritized to allow custom system configuration. Two modes of operation make the 82C59A compatible with both 8080/85 and 80C86/88/286 formats. Static CMOS circuit design ensures low operating power. The Intersil advanced CMOS process results in performance equal to or greater than existing equivalent products at a fraction of the power.