Skip to main content
Renesas Electronics Corporation
CMOS Priority Interrupt Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EKW
Lead Count (#):28
Pkg. Dimensions (mm):35.6 x 14.0 x 4.06
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePDIP
Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)35.6 x 14.0 x 4.06
Pitch (mm)2.5
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ429
Temp. Range (°C)0 to +70°C
CAGE code34371
Advanced Features12.5MHz, 8MHz and 5MHz Versions Available, High Speed
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)35.6
PROTO Availability?No
Qualification LevelQML Class V (space)
RatingMIL-STD-883
Thickness (mm)4.06
Width (mm)14

Description

The Intersil 82C59A is a high performance CMOS Priority Interrupt Controller manufactured using an advanced 2µm CMOS process. The 82C59A is designed to relieve the system CPU from the task of polling in a multilevel priority system. The High-Speed and industry standard configuration of the 82C59A make it compatible with microprocessors such as 80C286, 80286, 80C86/88, 8086/88, 8080/85 and NSC800. The 82C59A can handle up to eight vectored priority interrupting sources and is cascadable to 64 without additional circuitry. Individual interrupting sources can be masked or prioritized to allow custom system configuration. Two modes of operation make the 82C59A compatible with both 8080/85 and 80C86/88/286 formats. Static CMOS circuit design ensures low operating power. The Intersil advanced CMOS process results in performance equal to or greater than existing equivalent products at a fraction of the power.