Skip to main content
Renesas Electronics Corporation
CMOS Programmable Interval Timer

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EPH
Lead Count (#):24
Pkg. Dimensions (mm):31.8 x 14.0 x 4.06
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePDIP
Lead Count (#)24
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)31.8 x 14.0 x 4.06
Pitch (mm)2.5
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip/Solder Plate Comm. PDIP ONLY
MOQ495
Temp. Range (°C)0 to +70°C
CAGE code34371
Advanced Features8MHz to 12MHz Clock Input Frequency, Compatible with NMOS 8254 - Enhanced Version of NMOS 8253
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)31.8
PROTO Availability?No
Qualification LevelQML Class Q (military)
RatingMIL-STD-883
Thickness (mm)4.06
Width (mm)14

Description

The Intersil 82C54 is a high performance CMOS Programmable Interval Timer manufactured using an advanced 2 micron CMOS process. The 82C54 has three independently programmable and functional 16-bit counters, each capable of handling clock input frequencies of up to 8MHz (82C54) or 10MHz (82C54-10) or 12MHz (82C54-12). The High-Speed and industry standard configuration of the 82C54 make it compatible with the Intersil 80C86, 80C88, and 80C286 CMOS microprocessors along with many other industry standard processors. Six programmable timer modes allow the 82C54 to be used as an event counter, elapsed time indicator, programmable one-shot, and many other applications. Static CMOS circuit design insures low power operation. The Intersil advanced CMOS process results in a significant reduction in power with performance equal to or greater than existing equivalent products.