Skip to main content
Renesas Electronics Corporation
CMOS Serial Controller Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:NDM
Lead Count (#):28
Pkg. Dimensions (mm):11.4 x 11.4 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (IS82C52Z96)Download

Product Attributes

Pkg. TypePLCC
Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)11.4 x 11.4 x 0.00
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ750
Temp. Range (°C)-40 to +85°C
CAGE code34371
Country of AssemblyPHILIPPINES, MALAYSIA
Country of Wafer FabricationUSA
Advanced FeaturesSingle Chip UART/BRG, DC to 16MHz (1M Baud) Operation, Crystal or External Clock Input, 80C86 Compatible
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)11.4
PROTO Availability?No
Price (USD)$202.8642
Qualification LevelQML Class Q (military),QML Class V (space)
RatingMIL-STD-883
Width (mm)11.4

Description

The Intersil 82C52 is a high performance programmable Universal Asynchronous Receiver/Transmitter (UART) and Baud Rate Generator (BRG) on a single chip. Utilizing the Intersil advanced Scaled SAJI IV CMOS process, the 82C52 will support data rates up to 1M baud asynchronously with a 16X clock (16MHz clock frequency). The on-chip Baud Rate Generator can be programmed for any one of 72 different baud rates using a single industry standard crystal or external frequency source. A unique pre-scale divide circuit has been designed to provide standard RS-232-C baud rates when using any one of three industry standard crystals (1. 8432MHz, 2. 4576MHz, or 3. 072MHz). A programmable buffered clock output (CO) is available and can be programmed to provide either a buffered oscillator or 16X baud rate clock for general purpose system usage.