| CAD Model: | View CAD Model |
| Pkg. Type: | CERDIP |
| Pkg. Code: | FKQ |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 36.8 x 13.2 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CERDIP |
| Lead Count (#) | 28 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pkg. Dimensions (mm) | 36.8 x 13.2 x 0.00 |
| Pitch (mm) | 2.5 |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 78 |
| Temp. Range (°C) | -40 to +85°C |
| CAGE code | 34371 |
| Country of Assembly | MALAYSIA, THAILAND |
| Country of Wafer Fabrication | USA |
| Advanced Features | Single Chip UART/BRG, DC to 16MHz (1M Baud) Operation, Crystal or External Clock Input, 80C86 Compatible |
| Die Sale Availability? | No |
| Flow | Harsh Environment & MIL-STD-883 |
| Length (mm) | 36.8 |
| PROTO Availability? | No |
| Price (USD) | $191.697 |
| Qualification Level | QML Class Q (military),QML Class V (space) |
| Rating | MIL-STD-883 |
| Width (mm) | 13.2 |
The Intersil 82C52 is a high performance programmable Universal Asynchronous Receiver/Transmitter (UART) and Baud Rate Generator (BRG) on a single chip. Utilizing the Intersil advanced Scaled SAJI IV CMOS process, the 82C52 will support data rates up to 1M baud asynchronously with a 16X clock (16MHz clock frequency). The on-chip Baud Rate Generator can be programmed for any one of 72 different baud rates using a single industry standard crystal or external frequency source. A unique pre-scale divide circuit has been designed to provide standard RS-232-C baud rates when using any one of three industry standard crystals (1. 8432MHz, 2. 4576MHz, or 3. 072MHz). A programmable buffered clock output (CO) is available and can be programmed to provide either a buffered oscillator or 16X baud rate clock for general purpose system usage.