| CAD Model: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | JX4 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | 3.2 x 2.5 x 0.9 |
| Pitch (mm): | 2.1 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CLCC |
| Lead Count (#) | 4 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Length (mm) | 3.2 |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 8 |
| Pb Free Category | e4 Au |
| Pitch (mm) | 2.1 |
| Pkg. Dimensions (mm) | 3.2 x 2.5 x 0.9 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2000 |
| Reel Size (in) | 7 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 2.5 |
The 826A-12.8-1 is a 12.8MHz HCMOS, ceramic, seam-sealed, SMD, oscillator.