Features
- Frequency: 12.8MHz
- Frequency Stability:
- Over-ALL Effects: ± 4.6PPM Max
- Over Temperature Range (TOPR): ±0.28PPM Max
- Operating Temperature Range (TOPR): -40 °C ~ +85 °C (industrial)
- Supply Voltage: 3.3V ± 5%
Description
The 822AR-12.8-2 is a 12.8MHz HCMOS, Tri-State SMD, Stratum-III, TCXO device.
Applied Filters:
Loading