Skip to main content

Features

  • Jitter attenuation and frequency translation of video clock signals
  • Supports SMPTE 292M, ITU-R Rec. 601/656 and MPEG-transport clocks
  • Support of High-Definition (HD) and Standard-Definition (SD) pixel rates
  • Dual VCXO-PLL supports both 60Hz and 59.94Hz base frame rates in one device
  • Supports both 1000/1001 and 1001/1000 rate conversions
  • Dual PLL mode for high-frequency clock generation (36MHz to 148.5MHz)
  • VCXO-PLL mode for low-frequency clock generation (27MHz and 26.973MHz)
  • One LVCMOS/LVTTL clock output
  • Two selectable LVCMOS/LVTTL clock inputs
  • LVCMOS/LVTTL compatible control signals
  • RMS phase jitter at148.3516MHz, (12kHz - 20MHz): 1.089ps (typical)
  • 3.3V supply voltage
  • -40 °C to 85 °C ambient operating temperature
  • Lead-free (RoHS 6) packaging

Description

The 810001I-21 is a PLL-based synchronous clock generator that is optimized for digital video clock jitter attenuation and frequency translation. The device contains two internal frequency multiplication stages that are cascaded in series. The first stage is a VCXO PLL that is optimized to provide reference clock jitter attenuation and to support the complex PLL multiplication ratios needed for video rate conversion. The second stage is a FemtoClock™ frequency multiplier that provides the low jitter, high-frequency video output clock.

Preset multiplication ratios are selected from internal lookup tables using device input selection pins. The multiplication ratios are optimized to support most common video rates used in professional video system applications. The VCXO requires the use of an external, inexpensive pullable crystal. Two crystal connections are provided (pin selectable) so that both 60Hz and 59.94Hz base frame rates can be supported. The VCXO requires external passive loop filter components which are used to set the PLL loop bandwidth and damping characteristics.

Applied Filters: