Skip to main content
Renesas Electronics Corporation
256KB CACHE MODULE

Package Information

Pkg. Type:PQFP
Pkg. Code:PM128
Lead Count (#):128
Pkg. Dimensions (mm):28.0 x 28.0 x 3.5
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePQFP
Lead Count (#)128
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)28
MOQ1
Moisture Sensitivity Level (MSL)3
Package Area (mm²)784
Pb Free Categorye0
Pitch (mm)0.65
Pkg. Dimensions (mm)28.0 x 28.0 x 3.5
Qty. per Carrier (#)120
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.5
Width (mm)28

Description

This product is obsolete.