Skip to main content
Renesas Electronics Corporation
3.3V 1MX32 ASYNC SRAM MOD

Package Information

Pkg. Type:
Pkg. Code:PM72
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Pb (Lead) FreeNo
Carrier TypeTube
MOQ30
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C

Description

This product is obsolete.