Skip to main content
Renesas Electronics Corporation
256K X 32 SRAM MODULE

Package Information

Pkg. Type:BOARD
Pkg. Code:ZP64
Lead Count (#):64
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeBOARD
Lead Count (#)64
Pb (Lead) FreeNo
Carrier TypeBox
MOQ1
Moisture Sensitivity Level (MSL)1
Pb Free Categorye0
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C

Description

This product is obsolete.