Skip to main content
256K X 72 FLOW THRU ZBT M

Package Information

Pkg. Type: BOARD
Pkg. Code: BD160
Lead Count (#): 160
Pkg. Dimensions (mm): 0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type BOARD
Lead Count (#) 160
Pb (Lead) Free No
Carrier Type Reel
MOQ 1
Moisture Sensitivity Level (MSL) 1
Pb Free Category e0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C

Description

This product is obsolete.