Skip to main content
Renesas Electronics Corporation
16KX32 DUAL-PORT RAM MOD

Package Information

Pkg. Type:PGA
Pkg. Code:GU121
Lead Count (#):121
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)3A001.a.2.c
HTS (US)8473.30.1140
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypePGA
Lead Count (#)121
Pb (Lead) FreeNo
Carrier TypeBox
MOQ6
Moisture Sensitivity Level (MSL)1
Pb Free Categorye0
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C

Description

This product is obsolete.