Skip to main content
Renesas Electronics Corporation
128K X 8 DUAL-PORT MODULE

Package Information

Pkg. Type:SB
Pkg. Code:SB64
Lead Count (#):64
Pkg. Dimensions (mm):82.29 x 22.86 x 3.56
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSB
Lead Count (#)64
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)82.29
MOQ6
Moisture Sensitivity Level (MSL)1
Package Area (mm²)1881.1
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)82.29 x 22.86 x 3.56
PublishedNo
Qty. per Carrier (#)6
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.56
Width (mm)22.86

Description

This product is obsolete.