Skip to main content
Renesas Electronics Corporation
Integrated Communications Processor

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BBG416
Lead Count (#):416
Pkg. Dimensions (mm):27.0 x 27.0 x 2.23
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePBGA
Lead Count (#)416
Pb (Lead) FreeYes
Carrier TypeTray
Cache Size (I/D)16/16
InterfaceDMA, Ethernet, ICE, Interrupt Controller, Memory Controller, PCI Bridge, SPI, Serial Port(s)
Length (mm)27
MOQ40
Memory Controller32-bit DDR, 16-bit ROM/Flash/SRAM/Dual-port/Peripheral
Moisture Sensitivity Level (MSL)3
Operating Freq200
Package Area (mm²)729
Pb Free Categorye1 SnAgCu
Pipeline Width (bits)32
Pitch (mm)1
Pkg. Dimensions (mm)27.0 x 27.0 x 2.23
PublishedNo
Qty. per Carrier (#)40
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.23
Width (mm)27

Description

32-bit MIPS CPU core with dual on-chip 10/100 Mbps Ethernet interface, DDR controller, 32-bit PCI interface, I2C controller, DMA controller, Serial Peripheral interface