Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: SSOP
Pkg. Code: pkg_3271
Lead Count (#): 16
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD78F9512GR-JJG-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB) 4
RAM (KB) 0.125
Lead Count (#) 16
CPU 78K0S
I/O Ports 14
Timer 8-bit x 1-ch, 16-bit x 1-ch
Temp. Range (°C) -40 to +85
Bit Size 8
Carrier Type Embossed Tape
DMA No
Data Flash (KB) 0
Ethernet No
Family Name 78K
LVD or PVD Yes
Lead Compliant Yes
MOQ 1
Operating Freq (Max) (MHz) 10
Pb (Lead) Free Yes
Pkg. Type SSOP
RTC No
Supply Voltage (V) 2 - 5.5
Tape & Reel No
Thickness (mm) 1.8
Width (mm) 6

Description

The 78K0S/Kx1+ Group is supported only for customers who have already adopted these products. The RL78/G12, RL78/G10 Groups are recommended for new designs.