Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: LSSOP
Pkg. Code: pkg_3295
Lead Count (#): 30
Pkg. Dimensions (mm): 9.85 x 6.1 x 1.4
Pitch (mm): 0.65

Environmental & Export Classifications

RoHS (UPD78F9234MC-5A4-A) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB) 8
RAM (KB) 0.25
Lead Count (#) 30
CPU 78K0S
I/O Ports 26
Timer 8-bit x 2-ch, 16-bit x 1-ch
ADC 10-bit x 4-ch
Temp. Range (°C) -40 to +85
Bit Size 8
Carrier Type Embossed Tape
DMA No
Data Flash (KB) 0
Ethernet No
Family Name 78K
LVD or PVD Yes
Lead Compliant Yes
Length (mm) 9.85
MOQ 1
Moisture Sensitivity Level (MSL) 3
Operating Freq (Max) (MHz) 10
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 9.85 x 6.1 x 1.4
Pkg. Type LSSOP
RTC No
Supply Voltage (V) 2 - 5.5
Tape & Reel No
Thickness (mm) 1.4
Width (mm) 6.1

Description

The 78K0S/Kx1+ Group is supported only for customers who have already adopted these products. The RL78/G12, RL78/G10 Groups are recommended for new designs.