Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:pkg_3272
Lead Count (#):16
Pkg. Dimensions (mm):5 x 4.4 x 1.725
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD78F9212MA(A)-FAA-AX)EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)0
Lead Count (#)16
CPU78K0
CAN (ch)0
DMANo
EthernetNo
Family Name78K
LVD or PVDNo
Length (mm)5
Pkg. Dimensions (mm)5 x 4.4 x 1.725
RTCNo
Width (mm)4.4

Description

The 78K0S/Kx1+ Group is supported only for customers who have already adopted these products. The RL78/G12, RL78/G10 Groups are recommended for new designs.