Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:SDIP
Pkg. Code:pkg_8140
Lead Count (#):16
Pkg. Dimensions (mm):17 x 7 x 3.6
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD78F9212CS-CAB-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)4
RAM (KB)0.125
Lead Count (#)16
CPU78K0S
I/O Ports14
Timer8-bit x 1-ch, 16-bit x 1-ch
ADC10-bit x 4-ch
Temp. Range (°C)-40 to +85
Bit Size8
DMANo
Data Flash (KB)0
EthernetNo
Family Name78K
LVD or PVDYes
Lead CompliantYes
Length (mm)17
MOQ1
Operating Freq (Max) (MHz)10
Pb (Lead) FreeYes
Pkg. Dimensions (mm)17 x 7 x 3.6
Pkg. TypeSDIP
RTCNo
Supply Voltage (V)2 - 5.5
Tape & ReelNo
Thickness (mm)3.6
Width (mm)7

Description

The 78K0S/Kx1+ Group is supported only for customers who have already adopted these products. The RL78/G12, RL78/G10 Groups are recommended for new designs.