Skip to main content
16-bit Low-power Microcontrollers for Applications Using LCD Display (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_3035
Lead Count (#): 80
Pkg. Dimensions (mm): 12 x 12 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (UPD78F1502AGK(R)-GAK-AX) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Longevity 2025 Dec
Bit Size 16
Program Memory (KB) 128
Data Flash (KB) 0
RAM (KB) 7
Lead Count (#) 80
Supply Voltage (V) 1.8 - 5.5
Operating Freq (Max) (MHz) 20
CPU 78K0R
RTC No
LVD or PVD Yes
DMA Yes
I/O Ports 51
Timer 16-bit x 12-ch
ADC 12-bit x 8-ch
DAC 12-bit x 2-ch
Ethernet No
Temp. Range (°C) -40 to +85
Country of Assembly MALAYSIA
Country of Wafer Fabrication JAPAN
Family Name 78K
Lead Compliant Yes
Length (mm) 12
MOQ 1
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 12 x 12 x 1.6
Pkg. Type LFQFP
Price (USD) $9.29777
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 12

Description

The 78K0R/Lx3 Group is supported only for customers who have already adopted these products. The RL78/L1C, RL78/L13 Groups are recommended for new designs.