Skip to main content
Renesas Electronics Corporation
16-bit Low-power Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0064KF-B
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

RAM (KB)4
Lead Count (#)64
I/O Ports55
Timer16-bit x 8-ch
ADC10-bit x 8-ch
Bit Size16
CAN (ch)0
CPU78K0R
DMAYes
Data Flash (KB)0
EthernetNo
Family Name78K
LVD or PVDYes
Length (mm)10
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.6
Program Memory (KB)64
RTCNo
Supply Voltage (V)1.8 - 5.5
Temp. Range (°C)-40 to +85°C
Width (mm)10

Description

The 78K0R/Ix3 Group is supported only for customers who have already adopted these products. The RL78/G13, RL78G14 Groups are recommended for new designs.