Skip to main content
Renesas Electronics Corporation
16-bit Low-power Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:VFBGA
Pkg. Code:pkg_2920
Lead Count (#):64
Pkg. Dimensions (mm):5 x 5 x 1
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (UPD78F1142AF1(R)-AN1-A)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

RAM (KB)4
Lead Count (#)64
I/O Ports55
Timer16-bit x 8-ch
ADC10-bit x 8-ch
Moisture Sensitivity Level (MSL)3
Bit Size16
CPU78K0R
DMAYes
Data Flash (KB)0
EthernetNo
Family Name78K
LVD or PVDYes
Lead CompliantYes
Length (mm)5
MOQ1
Operating Freq (Max) (MHz)20
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 5 x 1
Pkg. TypeVFBGA
Program Memory (KB)64
RTCNo
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1
Width (mm)5

Description

The 78K0R/Ix3 Group is supported only for customers who have already adopted these products. The RL78/G13, RL78G14 Groups are recommended for new designs.