Skip to main content
16-bit Low-power Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: TFBGA
Pkg. Code: pkg_5016
Lead Count (#): 100
Pkg. Dimensions (mm): 6 x 6 x 1.01
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 16
Program Memory (KB) 128
Data Flash (KB) 0
RAM (KB) 8
Lead Count (#) 100
Supply Voltage (V) 1.8 - 5.5
Operating Freq (Max) (MHz) 20
CPU 78K0R
RTC No
LVD or PVD Yes
DMA Yes
I/O Ports 89
Timer 16-bit x 12-ch
ADC 10-bit x 16-ch
Ethernet No
Temp. Range (°C) -40 to +85
Moisture Sensitivity Level (MSL) 3
Family Name 78K
Lead Compliant No
Length (mm) 6
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 6 x 6 x 1.01
Pkg. Type TFBGA
Tape & Reel No
Thickness (mm) 1.01
Width (mm) 6

Description

The 78K0R/Kx3-L Group is supported only for customers who have already adopted these products. The RL78/G13, RL78/G1F Groups are recommended for new designs.