Skip to main content
Renesas Electronics Corporation
16-bit Low-power Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:TFBGA
Pkg. Code:pkg_5016
Lead Count (#):100
Pkg. Dimensions (mm):6 x 6 x 1.01
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size16
Program Memory (KB)128
Data Flash (KB)0
RAM (KB)8
Lead Count (#)100
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)20
CPU78K0R
RTCNo
LVD or PVDYes
DMAYes
I/O Ports89
Timer16-bit x 12-ch
ADC10-bit x 16-ch
EthernetNo
Temp. Range (°C)-40 to +85
Moisture Sensitivity Level (MSL)3
Family Name78K
Lead CompliantNo
Length (mm)6
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6 x 6 x 1.01
Pkg. TypeTFBGA
Tape & ReelNo
Thickness (mm)1.01
Width (mm)6

Description

The 78K0R/Kx3-L Group is supported only for customers who have already adopted these products. The RL78/G13, RL78/G1F Groups are recommended for new designs.