Skip to main content
Renesas Electronics Corporation
16-bit Low-power Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:VFBGA
Pkg. Code:pkg_2918
Lead Count (#):64
Pkg. Dimensions (mm):4 x 4 x 0.99
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (UPD78F1007F1(S)-AA2-A)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size16
Program Memory (KB)32
Data Flash (KB)0
RAM (KB)1.5
Lead Count (#)64
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)20
CPU78K0R
RTCNo
LVD or PVDYes
DMAYes
I/O Ports55
Timer16-bit x 8-ch
ADC10-bit x 12-ch
EthernetNo
Temp. Range (°C)-40 to +85
Moisture Sensitivity Level (MSL)3
Carrier TypeEmbossed Tape
Family Name78K
Lead CompliantYes
Length (mm)4
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)4 x 4 x 0.99
Pkg. TypeVFBGA
Tape & ReelNo
Thickness (mm)0.99
Width (mm)4

Description

The 78K0R/Kx3-L Group is supported only for customers who have already adopted these products. The RL78/G13, RL78/G1F Groups are recommended for new designs.