Skip to main content
Renesas Electronics Corporation
16-bit Low-power Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_3000
Lead Count (#):44
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (UPD78F1001GB-GAF-AX)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size16
Program Memory (KB)32
Data Flash (KB)0
RAM (KB)1.5
Lead Count (#)44
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)20
CPU78K0R
RTCNo
LVD or PVDYes
DMAYes
I/O Ports37
Timer16-bit x 8-ch
ADC10-bit x 10-ch
EthernetNo
Temp. Range (°C)-40 to +85
Moisture Sensitivity Level (MSL)3
Family Name78K
Lead CompliantYes
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.6
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)10

Description

The 78K0R/Kx3-L Group is supported only for customers who have already adopted these products. The RL78/G13, RL78/G1F Groups are recommended for new designs.