Skip to main content
16-bit Low-power Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: TFQFP
Pkg. Code: pkg_3307
Lead Count (#): 64
Pkg. Dimensions (mm): 7 x 7 x 1.2
Pitch (mm): 0.4

Environmental & Export Classifications

ECCN (US) EAR99
HTS (US) 8542.39.0020
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes

Product Attributes

Bit Size 16
Program Memory (KB) 96
Data Flash (KB) 0
RAM (KB) 8
Lead Count (#) 64
Supply Voltage (V) 1.8 - 3.6
Operating Freq (Max) (MHz) 20
CPU 78K0R
RTC Yes
LVD or PVD Yes
DMA Yes
I/O Ports 53
Timer 16-bit x 8-ch
ADC 10-bit x 8-ch
Ethernet No
USB USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 7
Temp. Range (°C) -40 to +85
Family Name 78K
Lead Compliant No
Length (mm) 7
MOQ 1000
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 7 x 7 x 1.2
Pkg. Type TFQFP
Tape & Reel No
Thickness (mm) 1.2
Width (mm) 7

Description

The 78K0R/Kx3-L (USB) Group is supported only for customers who have already adopted these products. The RL78/G1C, L1C Groups are recommended for new designs.