Skip to main content
Renesas Electronics Corporation
16-bit Low-power Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:HWQFN
Pkg. Code:pkg_3441
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 0.8
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD78F1022K8(S)-5B4-AX)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size16
Program Memory (KB)64
Data Flash (KB)0
RAM (KB)6
Lead Count (#)48
Supply Voltage (V)1.8 - 3.6
Operating Freq (Max) (MHz)20
CPU78K0R
RTCYes
LVD or PVDYes
DMAYes
I/O Ports39
Timer16-bit x 8-ch
ADC10-bit x 8-ch
EthernetNo
USBUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 7
Temp. Range (°C)-40 to +85
Carrier TypeEmbossed Tape
Family Name78K
Lead CompliantYes
Length (mm)7
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 7 x 0.8
Pkg. TypeHWQFN
Tape & ReelNo
Thickness (mm)0.8
Width (mm)7

Description

The 78K0R/Kx3-L (USB) Group is supported only for customers who have already adopted these products. The RL78/G1C, L1C Groups are recommended for new designs.