| CAD Model: | View CAD Model |
| Pkg. Type: | TFQFP |
| Pkg. Code: | pkg_3304 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.2 |
| Pitch (mm): | 0.5 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0020 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Bit Size | 16 |
| Program Memory (KB) | 64 |
| Data Flash (KB) | 0 |
| RAM (KB) | 6 |
| Lead Count (#) | 48 |
| Supply Voltage (V) | 1.8 - 3.6 |
| Operating Freq (Max) (MHz) | 20 |
| CPU | 78K0R |
| RTC | Yes |
| LVD or PVD | Yes |
| DMA | Yes |
| I/O Ports | 39 |
| Timer | 16-bit x 8-ch |
| ADC | 10-bit x 8-ch |
| Ethernet | No |
| USB | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 7 |
| Temp. Range (°C) | -40 to +85 |
| Family Name | 78K |
| Lead Compliant | No |
| Length (mm) | 7 |
| MOQ | 1000 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 7 x 7 x 1.2 |
| Pkg. Type | TFQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.2 |
| Width (mm) | 7 |
The 78K0R/Kx3-L (USB) Group is supported only for customers who have already adopted these products. The RL78/G1C, L1C Groups are recommended for new designs.