Skip to main content
Renesas Electronics Corporation
16-bit Low-power Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_3003
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0020
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Bit Size16
Program Memory (KB)256
Data Flash (KB)0
RAM (KB)16KB
Lead Count (#)48
Supply Voltage (V)2.7 - 5.5
Operating Freq (Max) (MHz)20
CPU78K0R
RTCNo
LVD or PVDYes
DMAYes
I/O Ports41
Timer16-bit x 17-ch
ADC10-bit x 11-ch
CAN (ch)1
EthernetNo
Temp. Range (°C)-40 to +85°C
Family Name78K
Length (mm)7
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 7 x 1.6
Width (mm)7

Description

The 78K0R/Hx3 Group is supported only for customers who have already adopted these products.