Skip to main content
16-bit Low-power Microcontrollers for Automotive Body Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLQP0080KE-B
Lead Count (#): 80
Pkg. Dimensions (mm): 12 x 12 x 1.6
Pitch (mm):

Environmental & Export Classifications

ECCN (US) EAR99
HTS (US) 8542.39.0020
RoHS (UPD78F1840AGKA-GAK-G) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes

Product Attributes

Program Memory (KB) 256
RAM (KB) 16
Lead Count (#) 80
I/O Ports 71
Timer 16-bit x 20-ch
ADC 10-bit x 16-ch
CAN (ch) 1
Temp. Range (°C) -40 to +85°C
Bit Size 16
CPU 78K0R
DMA Yes
Data Flash (KB) 16
Ethernet No
Family Name 78K
LVD or PVD Yes
Length (mm) 12
MOQ 1
Moisture Sensitivity Level (MSL) 3
Operating Freq (Max) (MHz) 24
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 12 x 12 x 1.6
Price (USD) $8.45122
RTC No
Supply Voltage (V) 2.7 - 5.5
Width (mm) 12

Description

The 78K0R/Fx3 Group is supported only for customers who have already adopted these products.