Skip to main content
16-bit Low-power Microcontrollers for Automotive Body Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_3035
Lead Count (#): 80
Pkg. Dimensions (mm): 12 x 12 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (UPD78F1823GKA2-GAK-G) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB) 64
RAM (KB) 4
Lead Count (#) 80
I/O Ports 71
Timer 16-bit x 20-ch
ADC 10-bit x 16-ch
Temp. Range (°C) -40 to +125
Bit Size 16
CPU 78K0R
DMA Yes
Data Flash (KB) 16
Ethernet No
Family Name 78K
LVD or PVD Yes
Lead Compliant Yes
Length (mm) 12
MOQ 1
Operating Freq (Max) (MHz) 24
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 12 x 12 x 1.6
Pkg. Type LFQFP
RTC No
Supply Voltage (V) 2.7 - 5.5
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 12

Description

The 78K0R/Fx3 Group is supported only for customers who have already adopted these products.