Skip to main content
16-bit Low-power Microcontrollers for Automotive Body Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_3035
Lead Count (#): 80
Pkg. Dimensions (mm): 12 x 12 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (UPD78F1823GKA-GAK-G) EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB) 64
RAM (KB) 4
Lead Count (#) 80
I/O Ports 71
Timer 16-bit x 20-ch
ADC 10-bit x 16-ch
CAN (ch) 0
Temp. Range (°C) -40 to +85°C
Bit Size 16
CPU 78K0R
DMA Yes
Data Flash (KB) 16
Ethernet No
Family Name 78K
LVD or PVD Yes
Length (mm) 12
Operating Freq (Max) (MHz) 24
Pkg. Dimensions (mm) 12 x 12 x 1.6
RTC No
Supply Voltage (V) 2.7 - 5.5
Width (mm) 12

Description

The 78K0R/Fx3 Group is supported only for customers who have already adopted these products.