Skip to main content
Renesas Electronics Corporation
16-bit Low-power Microcontrollers for Automotive Body Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLSP0030JB-A
Lead Count (#):30
Pkg. Dimensions (mm):6.1 x 9.7 x 1.4
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)48
RAM (KB)3
Lead Count (#)30
I/O Ports23
Timer16-bit x 13-ch
ADC10-bit x 8-ch
CAN (ch)0
Temp. Range (°C)-40 to +125°C
Bit Size16
CPU78K0R
DMAYes
Data Flash (KB)16
EthernetNo
Family Name78K
LVD or PVDYes
Length (mm)9.7
MOQ1
Operating Freq (Max) (MHz)24
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6.1 x 9.7 x 1.4
RTCNo
Supply Voltage (V)2.7 - 5.5
Width (mm)6.1

Description

The 78K0R/Fx3 Group is supported only for customers who have already adopted these products.