Skip to main content
Renesas Electronics Corporation
16-bit Low-power Microcontrollers for Automotive Body Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:pkg_3281
Lead Count (#):30
Pkg. Dimensions (mm):10 x 6 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0020
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Program Memory (KB)32
RAM (KB)2
Lead Count (#)30
I/O Ports23
Timer16-bit x 13-ch
ADC10-bit x 8-ch
Temp. Range (°C)-40 to +85
Bit Size16
CPU78K0R
DMAYes
Data Flash (KB)16
EthernetNo
Family Name78K
LVD or PVDYes
Lead CompliantYes
Length (mm)10
MOQ1
Moisture Sensitivity Level (MSL)3
Operating Freq (Max) (MHz)24
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 6 x 1.4
Pkg. TypeLSSOP
RTCNo
Supply Voltage (V)2.7 - 5.5
Tape & ReelNo
Thickness (mm)1.4
Width (mm)6

Description

The 78K0R/Fx3 Group is supported only for customers who have already adopted these products.