Lead Count (#) | 64 |
Pkg. Code | pkg_3026 |
Pkg. Type | LQFP |
Pkg. Dimensions (mm) | 12 x 12 x 1.6 |
ECCN (US) | 5A002 |
RoHS (UPD78F0362GK-UET-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTS (US) |
Program Memory (KB) | 24 |
RAM (KB) | 1 |
Lead Count (#) | 64 |
Operating Freq (Max) (MHz) | 20 |
CPU | 78K0 |
RTC | No |
LVD or PVD | Yes |
DMA | No |
Timer | 8-bit x 4-ch, 16-bit x 1-ch |
ADC | 10-bit x 5-ch |
Ethernet | No |
Temp. Range | -40 to +85°C |
Carrier Type | Embossed Tape |
Family Name | 78K |
Lead Compliant | Yes |
Length (mm) | 12 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 12 x 12 x 1.6 |
Pkg. Type | LQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 12 |
The 78K0/Lx2 Group is supported only for customers who have already adopted these products. The RL78/L13, RL78/L1C Groups are recommended for new designs.