Skip to main content
Compact, Low-power 8-bit Microcontrollers for Applications Using LCD Display (Non Promotion)

Package Information

Lead Count (#) 64
Pkg. Code pkg_3014
Pkg. Type LFQFP
Pkg. Dimensions (mm) 10 x 10 x 1.6

Environmental & Export Classifications

ECCN 5A002
RoHS (UPD78F0362GB-UEU-A) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
HTSUS

Product Attributes

Program Memory (KB) 24
RAM (KB) 1
Lead Count (#) 64
Operating Freq (Max) (MHz) 20
CPU 78K0
RTC No
LVD or PVD Yes
DMA No
Timer 8-bit x 4-ch, 16-bit x 1-ch
ADC 10-bit x 5-ch
Ethernet No
Temp. Range -40 to +85°C
Carrier Type Embossed Tape
Family Name 78K
Lead Compliant Yes
Length (mm) 10
MOQ 1
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 10 x 1.6
Pkg. Type LFQFP
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 10

Description

The 78K0/Lx2 Group is supported only for customers who have already adopted these products. The RL78/L13, RL78/L1C Groups are recommended for new designs.