Skip to main content
Renesas Electronics Corporation
Compact, Low-power 8-bit Microcontrollers for Applications Using LCD Display (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_3003
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD78F0402GA-GAM-AX)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)24
RAM (KB)1
Lead Count (#)48
I/O Ports30
Timer8-bit x 6-ch, 16-bit x 1-ch
Human Machine InterfaceLCD Segment Count x 144
Bit Size8
CPU78K0
DMANo
Data Flash (KB)0
EthernetNo
Family Name78K
LVD or PVDYes
Lead CompliantYes
Length (mm)7
MOQ1
Moisture Sensitivity Level (MSL)3
Operating Freq (Max) (MHz)10
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 7 x 1.6
Pkg. TypeLFQFP
RTCYes
Supply Voltage (V)1.8 - 5.5
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)1.6
Width (mm)7

Description

The 78K0/Lx3 Group is supported only for customers who have already adopted these products. The RL78/L13, RL78/L12 Groups are recommended for new designs.