Skip to main content
Compact, Low-power 8-bit Microcontrollers for Applications Using LCD Display (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_3012
Lead Count (#): 64
Pkg. Dimensions (mm): 10 x 10 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
Program Memory (KB) 16
Data Flash (KB) 0
RAM (KB) 0.75KB
Lead Count (#) 64
Supply Voltage (V) 1.8 - 3.6
Operating Freq (Max) (MHz) 10
CPU 78K0
RTC Yes
LVD or PVD Yes
DMA No
I/O Ports 32
Timer 8-bit x 6-ch, 16-bit x 1-ch
ADC 10-bit x 1-ch, over 14-bit x 3-ch
CAN (ch) 0
Ethernet No
Human Machine Interface LCD Segment Count x 96
Temp. Range (°C) -40 to +85°C
Family Name 78K
Length (mm) 10
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 10 x 1.6
Width (mm) 10

Description

The 78K0/Lx3-M Group is supported only for customers who have already adopted these products. The RL78/I1B, RL78/I1C Groups are recommended for new designs.