Skip to main content
Compact, Low-power 8-bit Microcontrollers for Applications Using LCD Display (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_3030
Lead Count (#): 80
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.65

Environmental & Export Classifications

RoHS (UPD78F0376GC-UBT-A) EnglishJapanese
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB) 96
RAM (KB) 5
Lead Count (#) 80
Operating Freq (Max) (MHz) 20
CPU 78K0
RTC No
LVD or PVD Yes
DMA No
Timer 8-bit x 4-ch, 16-bit x 2-ch
ADC 10-bit x 8-ch
Ethernet No
Temp. Range (°C) -40 to +85
Carrier Type Embossed Tape
Family Name 78K
Lead Compliant Yes
Length (mm) 14
MOQ 1
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 1.7
Pkg. Type LQFP
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 14

Description

The 78K0/Lx2 Group is supported only for customers who have already adopted these products. The RL78/L13, RL78/L1C Groups are recommended for new designs.