Skip to main content
Renesas Electronics Corporation
Compact, Low-power 8-bit Microcontrollers for Applications Using LCD Display (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_3026
Lead Count (#):64
Pkg. Dimensions (mm):12 x 12 x 1.6
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD78F0361GK-UET-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)16
RAM (KB)0.75
Lead Count (#)64
Operating Freq (Max) (MHz)20
CPU78K0
RTCNo
LVD or PVDYes
DMANo
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC10-bit x 5-ch
EthernetNo
Temp. Range (°C)-40 to +85
Carrier TypeEmbossed Tape
Family Name78K
Lead CompliantYes
Length (mm)12
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 12 x 1.6
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)12

Description

The 78K0/Lx2 Group is supported only for customers who have already adopted these products. The RL78/L13, RL78/L1C Groups are recommended for new designs.