| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_3019 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.7 |
| Pitch (mm): | 0.8 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.31.0015 |
| RoHS (UPD78F0531GC(A)-GAL-AX) | EnglishJapanese |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Program Memory (KB) | 0 |
| Lead Count (#) | 64 |
| CAN (ch) | 0 |
| CPU | 78K0 |
| DMA | No |
| Ethernet | No |
| Family Name | 78K |
| LVD or PVD | No |
| Length (mm) | 14 |
| Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
| RTC | No |
| Width (mm) | 14 |
The 78K0/Kx2+ Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.