Skip to main content
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLQP0052JC-A
Lead Count (#): 52
Pkg. Dimensions (mm): 10 x 10 x 1.6
Pitch (mm):

Environmental & Export Classifications

ECCN (US) EAR99
HTS (US) 8542.31.0015
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes

Product Attributes

Program Memory (KB) 0
Lead Count (#) 52
CAN (ch) 0
CPU 78K0
DMA No
Ethernet No
Family Name 78K
LVD or PVD No
Length (mm) 10
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 10 x 1.6
RTC No
Width (mm) 10

Description

The 78K0/Kx2+ Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.