Skip to main content
Renesas Electronics Corporation
Compact, Low-power 8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:SSOP
Pkg. Code:pkg_5060
Lead Count (#):38
Pkg. Dimensions (mm):12 x 6 x 2
Pitch (mm):0.65

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.31.0015
RoHS (UPD78F0513AMC-GAA-AX)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Program Memory (KB)32
RAM (KB)1
Lead Count (#)38
Supply Voltage (V)1.8 - 5.5
I/O Ports31
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC10-bit x 6-ch
Temp. Range (°C)-40 to +85
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Bit Size8
CPU78K0
DMANo
Data Flash (KB)0
EthernetNo
Family Name78K
LVD or PVDYes
Lead CompliantYes
Length (mm)12
MOQ1
Moisture Sensitivity Level (MSL)3
Operating Freq (Max) (MHz)20
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 6 x 2
Pkg. TypeSSOP
Price (USD)$3.68004
RTCNo
Tape & ReelNo
Thickness (mm)2
Width (mm)6

Description

The 78K0/Kx2+ Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.